IESNA:LM-63-2002
[TEST]P948196
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14603
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2931.4 2933 2926.8 2913.6 2837.2 2757.6 2744.5 2807.8 2954.6 3150
3386.4 3658.3 3944.9 4154.2 4314.9 4474 4619.2 4706.5 4736.6 4704.2
4540.4 4246.1 3869.9 3273.6 2403.8 1399.7 1086.8 994.1 883.7 719.9
553.1 429.5 322.1 201.6 115.1 46.3 0
2931.4 2919.1 2912.9 2904.4 2830.2 2749.1 2737.5 2794.7 2936 3137.7
3367.8 3630.5 3917 4133.3 4287.8 4450 4593.7 4686.4 4729.7 4691
4514.9 4226.8 3844.4 3222.6 2328.1 1355.6 1074.5 984.9 872.9 707.6
546.1 424.1 306.7 193.9 112 44.8 0
2931.4 2927.6 2924.5 2916 2857.3 2779.2 2754.5 2801.6 2925.2 3114.5
3338.5 3590.3 3874.6 4124.8 4297.9 4458.5 4627.7 4742.8 4814.6 4808.4
4689.5 4425.3 4063 3499.2 2667.2 1577.3 1093.8 993.4 900.7 772.4
623.4 463.5 343 224 122 55.6 0
2931.4 2924.5 2920.6 2927.6 2887.4 2820.2 2790.1 2814 2900.5 3051.9
3253.5 3478.3 3738.6 4019.8 4244.6 4423 4594.5 4743.6 4832.4 4874.1
4827.8 4665.5 4376.7 3869.9 3106.8 1987.5 1125.4 933.9 849.7 749.3
642.7 533.8 413.3 275.8 157.6 70.3 0
2931.4 2928.3 2930.6 2946.1 2938.4 2902.8 2858.8 2854.2 2893.6 2983.9
3123 3302.2 3516.9 3764.1 4033.7 4283.2 4477.1 4645.5 4794.5 4904.2
4935.1 4867.2 4698 4422.2 3883.1 2926.8 1629.1 826.5 650.4 547.7
446.5 360 280.4 197.7 107.4 39.4 0
2931.4 2933 2941.5 2962.3 2982.4 2982.4 2961.5 2942.2 2945.3 2983.2
3058.1 3175.5 3333.9 3520.8 3730.1 3995.8 4278.6 4517.2 4655.5 4720.4
4762.9 4783.7 4776.8 4768.3 4685.6 4199 3143.8 1751.1 796.4 511.4
402.4 312.1 227.9 156.8 90.4 33.2 0
2931.4 2934.5 2950.7 2975.4 3011 3042.6 3064.3 3081.3 3079.7 3109.1
3158.5 3234.2 3339.3 3459.8 3607.3 3787.3 3992 4216.8 4419.1 4586.8
4755.9 4945.9 5136 5333.7 5578.6 5716.1 5292 4186.6 2705.1 1358.7
651.9 400.9 271.9 176.9 101.2 35.5 0
2931.4 2936.8 2959.2 2994.8 3033.4 3072 3118.3 3170.9 3234.2 3315.3
3418.8 3537.8 3666 3808.1 3977.3 4184.3 4418.4 4676.4 4957.5 5261.9
5613.3 5997.2 6426.7 6853.9 7332.8 7889.7 8432.7 8570.2 8071.2 6885.5
5118.2 3246.6 1893.3 1045.9 461.9 111.2 0
2931.4 2944.5 2971.6 3012.5 3052.7 3089 3133 3193.3 3263.6 3370.2
3510.7 3672.2 3863.7 4100.1 4387.5 4743.6 5156 5633.4 6147.9 6673.1
7270.2 7837.2 8506.1 9185.9 10001.6 10803.4 11823 12915.2 13784.2 13693.1
12050.1 9080.8 5740 2300.3 420.2 92.7 0
2931.4 2943.8 2977 3015.6 3055.8 3099 3144.6 3205.6 3279 3384.8
3514.6 3670.6 3855.3 4092.4 4386.7 4760.6 5188.5 5706 6277.6 6863.1
7478 8106 8778.8 9512.6 10295.9 11112.3 12039.3 13046.5 14030.6 14204.4
12565.3 9171.2 5203.2 1354.9 288.9 85.7 0
2931.4 2943 2969.3 3021 3063.5 3110.6 3149.2 3205.6 3282.9 3375.6
3487.6 3615 3760.2 3959.5 4221.4 4538.1 4921.2 5392.4 5929.3 6514.8
7103.4 7706.6 8330 8995.1 9721.2 10434.9 11178.8 11829.9 12325.1 11970.5
10316.7 7109.5 3094.4 597.1 180 59.5 0
2931.4 2939.9 2975.4 3020.2 3061.2 3102.1 3140.7 3185.5 3248.1 3315.3
3394.9 3472.1 3549.4 3653.6 3806.6 4009 4252.3 4579 4963.7 5399.4
5873.6 6364.1 6846.1 7335.9 7844.9 8321.5 8799.6 9233 9324.9 8516.9
6867.8 4718.8 2013.8 400.9 120.5 33.2 0
2931.4 2939.9 2969.3 3003.3 3037.2 3058.1 3078.9 3096.7 3112.9 3132.2
3138.4 3117.6 3078.2 3036.5 3007.1 3005.6 3047.3 3166.2 3359.3 3602.7
3890.8 4208.3 4528 4846.3 5155.3 5412.5 5565.4 5651.2 5433.3 4570.5
3351.6 2072.5 826.5 234.8 86.5 21.6 0
2931.4 2929.1 2936 2946.1 2939.9 2899 2835.6 2740.6 2615.5 2450.2
2243.2 2002.2 1762.7 1562.6 1403.5 1272.2 1171 1106.1 1072.9 1065.2
1086.1 1127.8 1167.9 1207.3 1225.9 1195.7 1103 955.5 730 518.3
377 273.4 199.3 139.8 84.2 22.4 0
2931.4 2912.1 2888.2 2841 2756.1 2614.7 2425.5 2185.2 1916.4 1672.3
1472.3 1298.5 1137.8 1018.8 954 923.8 903 877.5 850.5 825
794.8 753.9 706 663.5 622.6 581.6 541.5 498.2 447.2 389.3
329.8 271.9 210.1 144.4 78.8 17.8 0
2931.4 2892.8 2822.5 2703.5 2518.2 2254.8 1965.9 1690.9 1488.5 1316.2
1169.5 1086.8 1038.9 997.2 954 917.7 898.3 891.4 878.3 848.9
806.4 763.9 720.7 679 633.4 588.6 543 494.4 447.2 395.5
340.6 279.6 210.1 135.9 69.5 14.7 0
2931.4 2880.4 2762.2 2568.4 2284.1 1937.3 1643.8 1440.6 1278.4 1177.2
1129.3 1085.3 1038.9 989.5 943.9 916.1 907.6 903 892.2 857.4
777.1 731.5 690.6 651.2 614.9 580.9 539.2 492.8 443.4 387.8
327.5 262.6 194.7 131.3 70.3 19.3 0
2931.4 2860.3 2695.8 2427.8 2060.1 1698.6 1467.6 1296.9 1204.2 1164.1
1113.9 1065.2 1032 996.4 947.8 916.9 903 884.4 802.6 767.8
756.2 751.6 738.5 717.6 685.9 644.2 585.5 530.7 470.4 410.2
348.4 286.6 222.5 157.6 92.7 31.7 0
2931.4 2854.9 2654.1 2321.2 1903.3 1576.6 1370.3 1238.2 1198.8 1153.3
1097.6 1059.8 1035.8 1004.2 946.2 906.8 875.9 791 761.6 749.3
739.2 736.9 727.6 702.9 660.4 610.2 556.2 497.5 436.4 381.6
328.3 275.8 225.6 174.6 175.3 132.9 0
2931.4 2834.1 2595.4 2219.2 1784.3 1503.2 1311.6 1226.6 1198.1 1146.3
1093 1059 1038.9 1007.3 939.3 879.8 801.8 740.8 721.5 703.7
692.1 685.2 653.5 618 577.8 537.6 490.5 444.9 394.7 343.7
295.8 246.4 200.1 241 216.3 72.6 0
2931.4 2827.9 2574.5 2182.9 1735.7 1444.5 1273 1222 1195.7 1145.5
1093 1061.3 1046.7 1017.3 934.7 847.4 745.4 702.9 675.9 654.3
643.4 619.5 579.3 542.3 504.4 461.9 424.8 387.8 348.4 312.8
295.1 233.3 193.9 268 123.6 30.9 0
2931.4 2837.9 2590 2187.6 1746.5 1463.8 1279.9 1225.1 1203.5 1154
1097.6 1067.5 1052.1 1025.8 945.5 848.1 743.9 701.4 672.8 650.4
638 614.9 575.5 540.7 502.1 461.1 420.2 383.1 346.8 303.6
265.7 218.6 193.9 268.8 106.6 26.3 0
